AC Motors | 200 & 575 Volt | 1400-1800 RPM | TEFC Encl |

200 Volt

Total Records: 28 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CM3538-80.5 1800 200 TEFC 56C 
  CM3546-81800 200 TEFC 56C 
  M3546T-81800 200 TEFC 143T 
  EM3546T-81800 200 TEFC 143T 
  EM3554T-81.5 1800 200 TEFC 145T 
  M3554T-81.5 1800 200 TEFC 145T 
  M3558T-81800 200 TEFC 145T 
  EM3558T-81800 200 TEFC 145T 
  M3611T-81800 200 TEFC 182T 
  EM3661T-81800 200 TEFC 182T 
  EM3665T-81800 200 TEFC 184T 
  M3615T-81800 200 TEFC 184T 
  M3710T-87.5 1800 200 TEFC 213T 
  EM3770T-87.5 1800 200 TEFC 213T 
  EM3774T-810 1800 200 TEFC 215T 
Total Records: 28 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure