AC Motors | 200 & 575 Volt | 1400-1800 RPM | TEFC Encl | 56C | Three Phase |

575 Volt

Total Records: 12
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VM3534-50.33 1800 575 TEFC 56C 
  CM3534-50.33 1800 575 TEFC 56C 
  CM3538-50.5 1800 575 TEFC 56C 
  VM3538-50.5 1800 575 TEFC 56C 
  VM3542-50.75 1800 575 TEFC 56C 
  CM3542-50.75 1800 575 TEFC 56C 
  CM3546-51800 575 TEFC 56C 
  VM3546-51800 575 TEFC 56C 
  VM3554-51.5 1800 575 TEFC 56C 
  CM3554-51.5 1800 575 TEFC 56C 
  CM3558-51800 575 TEFC 56C 
  VM3558-51800 575 TEFC 56C 
Total Records: 12