AC Motors | 200 & 575 Volt | Three Phase | TEFC Encl | 1400-1800 RPM |

575 Volt

Total Records: 160 Page  of 11 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VM3534-50.33 1800 575 TEFC 56C 
  M3534-50.33 1800 575 TEFC 56 
  CM3534-50.33 1800 575 TEFC 56C 
  VM3538-50.5 1800 575 TEFC 56C 
  M3538-50.5 1800 575 TEFC 56 
  CM3538-50.5 1800 575 TEFC 56C 
  CM3542-50.75 1800 575 TEFC 56C 
  VM3542-50.75 1800 575 TEFC 56C 
  M3542-50.75 1800 575 TEFC 56 
  VJMM3546T-51800 575 TEFC 143JM 
  JMM3546T-51800 575 TEFC 143JM 
  VM3546-51800 575 TEFC 56C 
  VM3546T-51800 575 TEFC 143TC 
  M3546-51800 575 TEFC 56 
  VEM3581T-51800 575 TEFC 143TC 
Total Records: 160 Page  of 11 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure