AC Motors | 200 & 575 Volt | Three Phase | OPEN Encl | 1400-1800 RPM |

575 Volt

Total Records: 9
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M3104-50.33 1800 575 OPEN 56 
  M3108-50.5 1800 575 OPEN 56 
  M3112-50.75 1800 575 OPEN 56 
  M3116-51800 575 OPEN 56 
  JMM3211T-51800 575 OPEN 182JM 
  EM2551T-575 1800 575 OPEN 365T 
  EM2555T-5100 1800 575 OPEN 404T 
  EM2559T-5125 1800 575 OPEN 405T 
  EM2558T-5150 1800 575 OPEN 444T 
Total Records: 9