AC Motors | 200 & 575 Volt | Three Phase | OPEN Encl |

1400-1800 RPM

Total Records: 18 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M3104-50.33 1800 575 OPEN 56 
  M3108-50.5 1800 575 OPEN 56 
  FM3112-80.75 1800 200 OPEN 56 
  M3112-50.75 1800 575 OPEN 56 
  M3116-51800 575 OPEN 56 
  M3116T-81800 200 OPEN 143T 
  M3154T-81.5 1800 200 OPEN 145T 
  M3157T-81800 200 OPEN 145T 
  M3211T-81800 200 OPEN 182T 
  JMM3211T-51800 575 OPEN 182JM 
  FM3313T-810 1800 200 OPEN 215T 
  M3313T-810 1800 200 OPEN 215T 
  M2513T-815 1800 200 OPEN 254T 
  FM2513T-815 1800 200 OPEN 254T 
  EM2551T-575 1800 575 OPEN 365T 
Total Records: 18 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure