AC Motors | 200 & 575 Volt | TEFC Encl |

575 Volt

Total Records: 269 Page  of 18 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VM3534-50.33 1800 575 TEFC 56C 
  M3534-50.33 1800 575 TEFC 56 
  CM3534-50.33 1800 575 TEFC 56C 
  CM3538-50.5 1800 575 TEFC 56C 
  VM3538-50.5 1800 575 TEFC 56C 
  M3538-50.5 1800 575 TEFC 56 
  VM3537-50.5 3600 575 TEFC 56C 
  M3537-50.5 3600 575 TEFC 56 
  M3539-50.5 1200 575 TEFC 56 
  VM3542-50.75 1800 575 TEFC 56C 
  M3542-50.75 1800 575 TEFC 56 
  CM3542-50.75 1800 575 TEFC 56C 
  M3541-50.75 3600 575 TEFC 56 
  VM3541-50.75 3600 575 TEFC 56C 
  M3543T-50.75 1200 575 TEFC 143T 
Total Records: 269 Page  of 18 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure