AC Motors | Unit Handling | 208-230/460 Volt | Three Phase | 1400-1800 RPM |

TEFC Encl

Total Records: 65 Page  of 5 << PREV | NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VUHM3554T1.5 1800 208-230/460 TEFC 145TC 
  VBM3554-D1.5 1800 208-230/460 TEFC 56C 
  VBM3554-S1.5 1800 208-230/460 TEFC 56C 
  VBM3554T-D1.5 1800 208-230/460 TEFC 145TC 
  VBM3554T-S1.5 1800 208-230/460 TEFC 145TC 
  CEUHM3554T1.5 1800 208-230/460 TEFC 145TCY 
  CUHM35541.5 1800 208-230/460 TEFC 56C 
  BM3554T-S1.5 1800 208-230/460 TEFC 145TY 
  BM3558-D1800 208-230/460 TEFC 56 
  BM3558T-S1800 208-230/460 TEFC 145TY 
  CUHM35581800 208-230/460 TEFC 56C 
  CEUHM3558T1800 208-230/460 TEFC 145TCY 
  VBM3558-D1800 208-230/460 TEFC 56C 
  VBM3558-S1800 208-230/460 TEFC 56C 
  VBM3558T-D1800 208-230/460 TEFC 145TC 
Total Records: 65 Page  of 5 << PREV | NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure