AC Motors |

Unit Handling

Total Records: 132 Page  of 9 << PREV | NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VUHL35180.5 1800 115/208-230 TEFC 56C 
  VEUHM35420.75 1800 208-230/460 TEFC 56C 
  VUHM35420.75 1800 208-230/460 TEFC 56C 
  VUHM3542-50.75 1800 575 TEFC 56C 
  VBL3597-D0.75 1800 115/208-230 TEFC 56C 
  VBNM3542-D0.75 1800 208-230/460 TENV 56C 
  CUHM35420.75 1800 208-230/460 TEFC 56C 
  CBL3597-D0.75 1800 115/208-230 TEFC 56C 
  BNM3542-D0.75 1800 208-230/460 TENV 56 
  VRBM35420.75 1800 208-230/460 TENV 56C 
  BM3542-S0.75 1800 208-230/460 TEFC 56 
  VBM3542-D0.75 1800 208-230/460 TEFC 56C 
  VBM3542-S0.75 1800 208-230/460 TEFC 56C 
  VBM3546-5S1800 575 TEFC 56C 
  VBM3546-D1800 208-230/460 TEFC 56C 
Total Records: 132 Page  of 9 << PREV | NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure