Gear Products | Speed Reducers | Right-Angle | 30 Ratio |

58 RPM

Total Records: 51 Page  of 4 << PREV | NEXT >> 
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GLF3032CG2.81 58 30 2482 180TC 
    GLF3038CG3.97 58 30 3226 180TC 
    GF3038CG3.97 58 30 3226 180TC 
    GF30G21AG0.84 58 30 691 56C 
    WDGF3018AG0.59 58 30 470 56C 
    WDGF3021AG0.84 58 30 691 56C 
    WDGF3024AG1.32 58 30 1111 56C 
    WDGF3026AG1.54 58 30 1313 56C 
    GSF3020AA0.77 58 30 665 56C 
    GSF3023AA0.98 58 30 847 56C 
    GSF3026AA1.35 58 30 1166 56C 
    GSF3013AA0.25 58 30 214 56C 
    GSF3018AA0.47 58 30 406 56C 
    GF3024AG1.32 58 30 1111 56C 
    GHF3021AH0.84 58 30 691 56C 
Total Records: 51 Page  of 4 << PREV | NEXT >> 
SPEED REDUCERS POWER SEARCH
Type Output RPM @ 1750 Ratio
Style NEMA Mount Max Input HP

ex: 1.25 OR 1.25-2.5