Gear Products | Speed Reducers | Right-Angle | 175 RPM |

10 Ratio

Total Records: 51 Page  of 4 << PREV | NEXT >> 
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GF1018AH1.34 175 10 428 56C 
    WDGF1018AG1.34 175 10 428 56C 
    GHF1018AH1.34 175 10 428 56C 
    GS1018G1.34 175 10 428  
    GF1018AJ1.50 175 10 428 56C 
    GSF1020AA1.77 175 10 572 56C 
    GSF1020BA1.77 175 10 572 140TC 
    WDGF1021AG1.97 175 10 630 56C 
    GLF1021AG1.97 175 10 630 56C 
    GLF1021BG1.97 175 10 630 140TC 
    GS1021G1.97 175 10 630  
    GF10G21AG1.97 175 10 630 56C 
    GHF1021AH1.97 175 10 630 56C 
    GF1021AG2.02 175 10 630 56C 
    GF1021AH2.02 175 10 630 56C 
Total Records: 51 Page  of 4 << PREV | NEXT >> 
SPEED REDUCERS POWER SEARCH
Type Output RPM @ 1750 Ratio
Style NEMA Mount Max Input HP

ex: 1.25 OR 1.25-2.5