AC Motors | Unit Handling | 208-230/460 Volt | Three Phase | 1400-1800 RPM |

TEFC Encl

Total Records: 65 Page  of 5 << PREV | NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CEUHM3546T1800 208-230/460 TEFC 143TCY 
  VBM3546-D1800 208-230/460 TEFC 56C 
  VBM3546-S1800 208-230/460 TEFC 56C 
  VBM3546T-D1800 208-230/460 TEFC 143TC 
  VBM3546T-S1800 208-230/460 TEFC 143TC 
  VUHM35461800 208-230/460 TEFC 56C 
  VUHM3546T1800 208-230/460 TEFC 143TC 
  VEUHM35461800 208-230/460 TEFC 56C 
  VEUHM3546T1800 208-230/460 TEFC 143TC 
  VEBM3546-D1800 208-230/460 TEFC 56C 
  VEBM3546T-D1800 208-230/460 TEFC 143TC 
  VEBM3554-D1.5 1800 208-230/460 TEFC 56C 
  VEBM3554T-D1.5 1800 208-230/460 TEFC 145TC 
  VEUHM3554T1.5 1800 208-230/460 TEFC 145TC 
  VUHM35541.5 1800 208-230/460 TEFC 56C 
Total Records: 65 Page  of 5 << PREV | NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure