AC Motors | IEC Frame |

575 Volt

Total Records: 42 Page  of 3 << PREV | NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  MVM5350D-50.5 1800 575 TEFC D71D 
  MM5300-50.5 3600 575 TEFC D71 
  MM5350-50.5 1800 575 TEFC D71 
  MM5400-50.75 3600 575 TEFC D71 
  MM5450-50.75 1800 575 TEFC D80 
  MVM5400C-50.75 3600 575 TEFC D71C 
  MVM5400D-50.75 3600 575 TEFC D71D 
  MVM5450C-50.75 1800 575 TEFC D80C 
  MVM5450D-50.75 1800 575 TEFC D80D 
  MVM5500C-53600 575 TEFC D80C 
  MVM5500D-53600 575 TEFC D80D 
  MVM5550C-51800 575 TEFC D80C 
  MVM5550D-51800 575 TEFC D80D 
  MM5500-53600 575 TEFC D80 
  MM5550-51800 575 TEFC D80 
Total Records: 42 Page  of 3 << PREV | NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure