AC Motors | General Purpose |

1400-1800 RPM

Total Records: 302 Page  of 21 << PREV | NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VM31040.33 1800 230/460 OPEN 56C 
  KENM35340.33 1800 230/460 TENV 56C 
  NM35340.33 1800 230/460 TENV 56 
  M30070.33 1800 230/460 OPEN 48 
  M35340.33 1800 230/460 TEFC 56 
  M34580.33 1800 230/460 TEFC 48 
  KNM35340.33 1800 208-230/460 TENV 56C 
  NM35380.5 1800 230/460 TENV 56 
  VEM35380.5 1800 230/460 TEFC 56C 
  VNM35380.5 1800 208-230/460 TENV 56C 
  M34610.5 1800 230/460 TEFC 48 
  M30100.5 1800 230/460 OPEN 48 
  VM31080.5 1800 230/460 OPEN 56C 
  EM35380.5 1800 230/460 TEFC 56 
  NM3538/350.5 1800 230/460 TENV 56 
Total Records: 302 Page  of 21 << PREV | NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure