AC Motors | General Purpose |

TEFC Encl

Total Records: 369 Page  of 25 << PREV | NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VM35350.33 1200 230/460 TEFC 56C 
  VM35380.5 1800 230/460 TEFC 56C 
  M35380.5 1800 230/460 TEFC 56 
  EM35380.5 1800 230/460 TEFC 56 
  M3538/350.5 1800 230/460 TEFC 56 
  M34610.5 1800 230/460 TEFC 48 
  VEM35380.5 1800 230/460 TEFC 56C 
  CM35380.5 1800 230/460 TEFC 56C 
  CM35370.5 3600 230/460 TEFC 56C 
  M35370.5 3600 230/460 TEFC 56 
  M34600.5 3600 230/460 TEFC 48 
  VM35370.5 3600 230/460 TEFC 56C 
  M36000.5 900 208-230/460 TEFC 182 
  M35600.5 900 208-230/460 TEFC 56/56H 
  M35390.5 1200 230/460 TEFC 56 
Total Records: 369 Page  of 25 << PREV | NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure