AC Motors | General Purpose | OPEN Encl | 230/460 Volt |

Three Phase

Total Records: 82 Page  of 6 << PREV | NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M3108A0.5 1800 230/460 OPEN 56 
  CM31080.5 1800 230/460 OPEN 56C 
  CM31070.5 3600 230/460 OPEN 56C 
  VM31070.5 3600 230/460 OPEN 56C 
  M30090.5 3600 230/460 OPEN 48 
  M31070.5 3600 230/460 OPEN 56 
  M30110.5 1200 230/460 OPEN 48 
  VM31090.5 1200 230/460 OPEN 56C 
  M31090.5 1200 230/460 OPEN 56 
  M3112A0.75 1800 230/460 OPEN 56 
  M31110.75 3600 230/460 OPEN 56 
  M30120.75 3600 230/460 OPEN 48 
  VM31110.75 3600 230/460 OPEN 56C 
  CEM3116T1800 230/460 OPEN 143TC 
  VM31153600 230/460 OPEN 56C 
Total Records: 82 Page  of 6 << PREV | NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure