AC Motors | All Families | Three Phase | 1400-1800 RPM | TEFC Encl |

230/460 Volt

Total Records: 328 Page  of 22 << PREV | NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  MVM5250C0.33 1800 230/460 TEFC D71C 
  MVM5250D0.33 1800 230/460 TEFC D71D 
  VM35340.33 1800 230/460 TEFC 56C 
  JM34580.33 1800 230/460 TEFC 56J 
  CM35340.33 1800 230/460 TEFC 56C 
  MVM3461D0.37 1800 230/460 TEFC D71D 
  M34610.5 1800 230/460 TEFC 48 
  VEM35380.5 1800 230/460 TEFC 56C 
  MVM5350C0.5 1800 230/460 TEFC D71C 
  MVM5350D0.5 1800 230/460 TEFC D71D 
  VSSFWDM35380.5 1800 230/460 TEFC 56C 
  M80010.5 1800 230/460 TEFC 56 
  VM35380.5 1800 230/460 TEFC 56C 
  MM53500.5 1800 230/460 TEFC D71 
  VM80010.5 1800 230/460 TEFC 56C 
Total Records: 328 Page  of 22 << PREV | NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure