AC Motors | General Purpose | Three Phase | 901-1200 RPM |
Total Records: 119 Page  of 8 << PREV | NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VM31090.5 1200 230/460 OPEN 56C 
  NM35390.5 1200 230/460 TENV 56 
  M35390.5 1200 230/460 TEFC 56 
  M30110.5 1200 230/460 OPEN 48 
  M31090.5 1200 230/460 OPEN 56 
  CM35390.5 1200 230/460 TEFC 56C 
  CM35430.75 1200 208-230/460 TEFC 56C 
  VM3543T0.75 1200 208-230/460 TEFC 143TC 
  M3543T0.75 1200 208-230/460 TEFC 143T 
  M3153T0.75 1200 208-230/460 OPEN 143T 
  M31530.75 1200 208-230/460 OPEN 56 
  M35430.75 1200 208-230/460 TEFC 56H 
  M36010.75 1200 208-230/460 TEFC 182 
  VM35430.75 1200 208-230/460 TEFC 56C 
  VM31530.75 1200 208-230/460 OPEN 56C 
Total Records: 119 Page  of 8 << PREV | NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure