AC Motors | General Purpose |
Total Records: 635 Page  of 43 << PREV | NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VM35310.25 1200 230/460 TEFC 56C 
  CNM35310.25 1200 208-230/460 TENV 56C 
  M31010.25 1200 230/460 OPEN 56 
  M30040.25 1200 230/460 OPEN 48 
  NM34550.25 1200 230/460 TENV 48 
  M30070.33 1800 230/460 OPEN 48 
  M31040.33 1800 230/460 OPEN 56 
  CM31040.33 1800 230/460 OPEN 56C 
  CM35340.33 1800 230/460 TEFC 56C 
  VM35340.33 1800 230/460 TEFC 56C 
  KENM35340.33 1800 230/460 TENV 56C 
  NM35340.33 1800 230/460 TENV 56 
  M34580.33 1800 230/460 TEFC 48 
  VM31040.33 1800 230/460 OPEN 56C 
  M35340.33 1800 230/460 TEFC 56 
Total Records: 635 Page  of 43 << PREV | NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure