Gear Products | Speed Reducers | Right-Angle | 60 Ratio | 56C NEMA | 29 RPM |

Solid Output

Total Records: 31 Page  of 3 << PREV | NEXT >> 
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GF6021AJ0.50 29 60 634 56C 
    GSF6023AA0.51 29 60 702 56C 
    GF6024AG0.69 29 60 956 56C 
    WDGF6024AG0.69 29 60 956 56C 
    GF6024AJ0.69 29 60 956 56C 
    GSF6026AA0.70 29 60 976 56C 
    WDGF6026AG0.82 29 60 1166 56C 
    GLF6026AG0.82 29 60 1166 56C 
    GF6026AG0.82 29 60 1166 56C 
    GF6026AH0.82 29 60 1166 56C 
    GF6026AJ0.82 29 60 1166 56C 
    GSF6030AA0.84 29 60 1179 56C 
    GF6030AG1.5 29 60 1795 56C 
    GF6032AG1.54 29 60 2255 56C 
    WDGF6032AG1.54 29 60 2255 56C 
Total Records: 31 Page  of 3 << PREV | NEXT >> 
SPEED REDUCERS POWER SEARCH
Type Output RPM @ 1750 Ratio
Style NEMA Mount Max Input HP

ex: 1.25 OR 1.25-2.5