Grinders/Buffers | Grinders |

115/230 Volt

Total Records: 17 Page  of 2 NEXT >> 
CATALOG
NUMBER
 WHEEL SIZE 
RPM
 HORSEPOWER 
PHASE
VOLTAGE
    1022W10 inches 1800 115/230 
    1022WD10 inches 1800 115/230 
    1217W12 inches 1800 115/230 
    2048-151DBelt Sander 3600 1 1/2 115/230 
    7306 7 inches 1800 1/2 115/230 
    7306D 7 inches 1800 1/2 115/230 
    7307 7 inches 3600 1/2 115/230 
    7307D 7 inches 3600 1/2 115/230 
    8100W 8 inches 1800 3/4 115/230 
    8100WD 8 inches 1800 3/4 115/230 
    8107W 8 inches 3600 3/4 115/230 
    8107WD 8 inches 3600 3/4 115/230 
    812RE 8 inches 3600 3/4 115/230 
    8250W 8 inches 3600 3/4 115/230 
    862RE 8 inches 3600 3/4 115/230 
Total Records: 17 Page  of 2 NEXT >> 
GRINDERS/BUFFERS POWER SEARCH
Family Wheel Size RPM
Horsepower Phase Voltage