Grinders/Buffers |

Buffers

Total Records: 30 Page  of 2 NEXT >> 
CATALOG
NUMBER
 WHEEL SIZE 
RPM
 HORSEPOWER 
PHASE
VOLTAGE
    111 6 inches 3600 1/3  115 
    114 6 inches 1800 1/4  115 
    662 6 inches 3600   115 
    662E 6 inches 3600   115 
    662R 6 inches 3600   115 
    673E 6 inches 3600 1/3  115 
    762 7 inches 3600 1/2 115 
    762E 7 inches 3600 1/2 115 
    762R 7 inches 3600 1/2 115 
    762RE 7 inches 3600 1/2 115 
    8250W 8 inches 3600 3/4 115/230 
    125012 inches 1800 115/230 
    125112 inches 3600 115/230 
    7351 7 inches 3600 1/2 115/230 
    862RE 8 inches 3600 3/4 115/230 
Total Records: 30 Page  of 2 NEXT >> 
GRINDERS/BUFFERS POWER SEARCH
Family Wheel Size RPM
Horsepower Phase Voltage