DC Motors | Power Motors |

1750 RPM

Total Records: 9
CATALOG
NUMBER

 HORSEPOWER 
RPM
ARMATURE VOLTAGE
FIELD VOLTAGE
FIELD AMPS
    D11510.33 1750 115 115  
    D11520.50 1750 115 115  
    D11530.75 1750 115 115  
    D11541.00 1750 115 115 0.5 
    D23020.50 1750 230 230 0.24 
    D23030.75 1750 230 230  
    D23010.33 1750 230 230  
    D23041.00 1750 230 230 0.25 
    D23051.50 1750 230 230  
Total Records: 9