DC Motors |

General Purpose

Total Records: 212 Page  of 15 NEXT >> 
CATALOG
NUMBER

 HORSEPOWER 
RPM
ARMATURE VOLTAGE
FIELD VOLTAGE
FIELD AMPS
    CDP33260.50 1750 180   
    CDP36043.00 1750 180   
    CD1803R3.00 1750 180 100/200 0.95 
    CD1805R5.00 1750 180 100/200 1.67 
    CD2105R5.00 1750 180 100/200 1.30 
    CDD1803R3.00 1750 180 100/200 0.95 
    D1802R2.00 1750 180 100/200 0.72 
    D1803R3.00 1750 180 100/200 0.95 
    D1815R1.50 1750 180 100/200 0.72 
    CD34250.25 1750 90 100/50 .3/.6 
    CD34330.33 1750 90 100/50 .4/.8 
    CD34500.50 1750 90 100/50 .5/1 
    CD34750.75 1750 90 100/50 .6/1.2 
    CD53330.33 1750 90 100/50 .5/1 
    CD53500.50 1750 90 100/50 .44/.88 
Total Records: 212 Page  of 15 NEXT >> 
DC MOTORS POWER SEARCH
Family Type Horsepower

ex: 1.25 OR 1.25-2.5
RPM Armature Voltage Enclosure