DC Motors | All Families | TEFC Encl |

1750 RPM

Total Records: 78 Page  of 6 NEXT >> 
CATALOG
NUMBER

 HORSEPOWER 
RPM
ARMATURE VOLTAGE
FIELD VOLTAGE
FIELD AMPS
    CDP36043.00 1750 180   
    CD34250.25 1750 90 100/50 .3/.6 
    CD34330.33 1750 90 100/50 .4/.8 
    CD34500.50 1750 90 100/50 .5/1 
    CD34750.75 1750 90 100/50 .6/1.2 
    CD53330.33 1750 90 100/50 .5/1 
    CD53500.50 1750 90 100/50 .44/.88 
    CD53750.75 1750 90 100/50 .6/1.2 
    CD53191.00 1750 90 100/50 .6/1.2 
    CD62191.00 1750 90 100/50 .55/1.1 
    D11510.33 1750 115 115  
    D11520.50 1750 115 115  
    D11530.75 1750 115 115  
    D11541.00 1750 115 115 0.5 
    D2505R5.00 1750 240 150 1.79 
Total Records: 78 Page  of 6 NEXT >> 
DC MOTORS POWER SEARCH
Family Type Horsepower

ex: 1.25 OR 1.25-2.5
RPM Armature Voltage Enclosure