AC Motors | Severe Duty | 208-230/460 Volt | Three Phase |

TEFC Encl

Total Records: 71 Page  of 5 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VM80031800 208-230/460 TEFC 56C 
  VM8003T1800 208-230/460 TEFC 143TC 
  VM80041.5 1800 208-230/460 TEFC 56C 
  VM8004T1.5 1800 208-230/460 TEFC 145TC 
  VM8005T1800 208-230/460 TEFC 145TC 
  VM8006T1800 208-230/460 TEFC 182TC 
  VM8007T1800 208-230/460 TEFC 184TC 
  VM8008T7.5 1800 208-230/460 TEFC 213TC 
  VM8016T3600 208-230/460 TEFC 145TC 
  VECP3664T1200 208-230/460 TEFC 184TC 
  VECP3667T1.5 1200 208-230/460 TEFC 182TC 
  M3558T-91800 208-230/460 TEFC 145T 
  M4103T-925 1800 208-230/460 TEFC 284T 
  M4104T-930 1800 208-230/460 TEFC 286T 
  VECP35811800 208-230/460 TEFC 56C 
Total Records: 71 Page  of 5 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure