AC Motors | General Purpose | 2800-3600 RPM |

TEFC Encl

Total Records: 112 Page  of 8 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VM35501.5 3600 208-230/460 TEFC 56C 
  VM3550T1.5 3600 208-230/460 TEFC 143TC 
  VM35553600 208-230/460 TEFC 56C 
  VM3555T3600 208-230/460 TEFC 143TC 
  M35501.5 3600 208-230/460 TEFC 56 
  M35553600 208-230/460 TEFC 56H 
  VM2394T15 3600 208-230/460 TEFC 254TC 
  VM35593600 208-230/460 TEFC 56C 
  VM3559T3600 208-230/460 TEFC 145TC 
  VM36103600 208-230/460 TEFC 184C 
  EM4114T50 3600 208-230/460 TEFC 326TS 
  M36051.5 3600 208-230/460 TEFC 182 
  VM3610T3600 208-230/460 TEFC 182TC 
  M36083600 208-230/460 TEFC 184 
  M36103600 208-230/460 TEFC 184 
Total Records: 112 Page  of 8 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure