Gear Products | Speed Reducers |

117 RPM

Total Records: 56 Page  of 4 NEXT >> 
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GSF1513AA0.47 117 15 221 56C 
    GF1513AG0.66 117 15 225  
    GF1513AH0.66 117 15 228 56C 
    GF1513AJ0.66 117 15 228 56C 
    GLF1513AG0.52 117 15 228 56C 
    GHF1513AH0.52 117 15 228 56C 
    WDGF1513AG0.52 117 15 228 56C 
    WDGF1515AG0.82 117 15 312 56C 
    GF1515AG0.81 117 15 312 56C 
    GF1515AH0.81 117 15 312 56C 
    GS1515G0.81 117 15 312  
    GSF1518AA0.88 117 15 416 56C 
    GS1518G0.98 117 15 448  
    SSGHF1518AH1.07 117 15 448 56C 
    GF1518AG0.98 117 15 448 56C 
Total Records: 56 Page  of 4 NEXT >> 
SPEED REDUCERS POWER SEARCH
Type Output RPM @ 1750 Ratio
Style NEMA Mount Max Input HP

ex: 1.25 OR 1.25-2.5