Gear Products | Speed Reducers | Right-Angle | 30 Ratio | 58 RPM |

56C NEMA

Total Records: 33 Page  of 3 NEXT >> 
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GHF3021AH0.84 58 30 691 56C 
    GHF3024AH1.32 58 30 1111 56C 
    GHF3026AH1.54 58 30 1313 56C 
    GF3021AG0.84 58 30 691 56C 
    GF3021AH0.84 58 30 691 56C 
    GF3030AG2.47 58 30 1978 56C 
    GF3030AJ2.47 58 30 1978 56C 
    GF3026AG1.54 58 30 1313 56C 
    GLF3018AJ0.72 58 30 470 56C 
    GF3013AG0.33 58 30 248 56C 
    GF3013AH0.33 58 30 248 56C 
    GF3015AG0.50 58 30 318 56C 
    GF3015AH0.5 58 30 318 56C 
    GF3018AG0.59 58 30 470 56C 
    GF3018AH0.59 58 30 470 56C 
Total Records: 33 Page  of 3 NEXT >> 
SPEED REDUCERS POWER SEARCH
Type Output RPM @ 1750 Ratio
Style NEMA Mount Max Input HP

ex: 1.25 OR 1.25-2.5