Grinders/Buffers |

All Families

Total Records: 97 Page  of 7 NEXT >> 
CATALOG
NUMBER
 WHEEL SIZE 
RPM
 HORSEPOWER 
PHASE
VOLTAGE
    248-151ASBelt Sander 0-3600 1 1/2 115 
    145714 inches 1000//1200 230 
    145414 inches 1500//1800 7 1/2 230 
    105W10 inches 1500//1800 1 1/2 575 
    125212 inches 1500//1800 208-230/460 
    1021W10 inches 1500//1800 1 1/2 208-230/460 
    1021WD10 inches 1500//1800 1 1/2 208-230/460 
    1215W12 inches 1500//1800 208-230/460 
    1216W12 inches 1500//1800 208-230/460 
    129W12 inches 1500//1800 575 
    1406W14 inches 1500//1800 230 
    1407W14 inches 1500//1800 7 1/2 230 
    1408W14 inches 1500//1800 575 
    1409W14 inches 1500//1800 7 1/2 575 
    1410W14 inches 1500//1800 460 
Total Records: 97 Page  of 7 NEXT >> 
GRINDERS/BUFFERS POWER SEARCH
Family Wheel Size RPM
Horsepower Phase Voltage