DC Motors | General Purpose | 180 Volt | 1750 RPM |

TEFC Encl

Total Records: 17 Page  of 2 NEXT >> 
CATALOG
NUMBER

 HORSEPOWER 
RPM
ARMATURE VOLTAGE
FIELD VOLTAGE
FIELD AMPS
    CD75031750 180 200/100 .6/1.2 
    CD75021750 180 200/100 .4/.8 
    CD34340.33 1750 180 200/100 .21/.42 
    CD34510.50 1750 180 200/100 .25/.5 
    CD34760.75 1750 180 200/100 .3/.6 
    CDP34360.75 1750 180 180  
    CDP34551.00 1750 180 180  
    CD53181.00 1750 180 200/100 .3/.6 
    CDP35751.50 1750 180 180  
    CDP35852.00 1750 180 180  
    CD62181.00 1750 180 200/100 .25/.5 
    CD62151.50 1750 180 200/100 .25/.5 
    CD62022.00 1750 180 200/100 .4/.8 
    CDP36033.00 1750 180 180  
    CDP36043.00 1750 180   
Total Records: 17 Page  of 2 NEXT >> 
DC MOTORS POWER SEARCH
Family Type Horsepower

ex: 1.25 OR 1.25-2.5
RPM Armature Voltage Enclosure