DC Motors | General Purpose | 1750/2300 RPM |

DPFG Encl

Total Records: 19 Page  of 2 NEXT >> 
CATALOG
NUMBER

 HORSEPOWER 
RPM
ARMATURE VOLTAGE
FIELD VOLTAGE
FIELD AMPS
    CD2003P-23.00 1750/2300 240 120/240 .9-.5/.45-.25 
    CD2005P-25.00 1750/2300 240 120/240 .9-.5/.45-.25 
    D5005P5.00 1750/2300 500 150/300 1.2-.74/.6-.37 
    CD2007P-27.50 1750/2300 240 120/240 1.04-.58/.52-.29 
    D2007P7.50 1750/2300 240 150/300 .8-.5/.4-.25 
    D5007P7.50 1750/2300 500 150/300 1.38-.88/.69-.44 
    CD2010P-210.00 1750/2300 240 120/240 2.52-1.6/1.26-.8 
    D2010P10.00 1750/2300 240 150/300 2.16-1.3/1.08-.65 
    D5010P10.00 1750/2300 500 150/300 2.34-1.4/1.17-.7 
    CD2015P-215.00 1750/2300 240 120/240 2.52-1.6/1.26-.8 
    D2015P15.00 1750/2300 240 150/300 2.58-1.6/1.29-.8 
    D5015P15.00 1750/2300 500 150/300 2.8-1.58/1.4-.79 
    D2020P20.00 1750/2300 240 150/300 2.48-1.5/1.24-.75 
    D5020P20.00 1750/2300 500 150/300 2.48-1.5/1.24-.75 
    D5025P25.00 1750/2300 500 150/300 3.27-1.9/1.64-.95 
Total Records: 19 Page  of 2 NEXT >> 
DC MOTORS POWER SEARCH
Family Type Horsepower

ex: 1.25 OR 1.25-2.5
RPM Armature Voltage Enclosure