DC Motors | All Families | 1.00 HP |

1750 RPM

Total Records: 20 Page  of 2 NEXT >> 
CATALOG
NUMBER

 HORSEPOWER 
RPM
ARMATURE VOLTAGE
FIELD VOLTAGE
FIELD AMPS
    CDPX35451.00 1750 90 90  
    CDPX35551.00 1750 180 180  
    CDX20011.00 1750  180A/200/100F  
    CDX71001.00 1750  180A/200/100F  
    CDP34451.00 1750 90 90  
    CDP34551.00 1750 180 180  
    CD53181.00 1750 180 200/100 .3/.6 
    CD53191.00 1750 90 100/50 .6/1.2 
    CD62181.00 1750 180 200/100 .25/.5 
    CD62191.00 1750 90 100/50 .55/1.1 
    CDPT34451.00 1750 90 90  
    CDPT34551.00 1750 180 180  
    VP3455-141.00 1750 180 180  
    VP3455D1.00 1750 180 180  
    D11541.00 1750 115 115 0.5 
Total Records: 20 Page  of 2 NEXT >> 
DC MOTORS POWER SEARCH
Family Type Horsepower

ex: 1.25 OR 1.25-2.5
RPM Armature Voltage Enclosure