DC Motors | All Families | 1.00 HP | TEFC Encl |

1750 RPM

Total Records: 16 Page  of 2 NEXT >> 
CATALOG
NUMBER

 HORSEPOWER 
RPM
ARMATURE VOLTAGE
FIELD VOLTAGE
FIELD AMPS
    CDP34451.00 1750 90 90  
    CDP34551.00 1750 180 180  
    CD53181.00 1750 180 200/100 .3/.6 
    CD53191.00 1750 90 100/50 .6/1.2 
    CD62181.00 1750 180 200/100 .25/.5 
    CD62191.00 1750 90 100/50 .55/1.1 
    CDPT34451.00 1750 90 90  
    CDPT34551.00 1750 180 180  
    VP3455-141.00 1750 180 180  
    VP3455D1.00 1750 180 180  
    D11541.00 1750 115 115 0.5 
    D23041.00 1750 230 230 0.25 
    CDPWD34451.00 1750 90 90  
    CDPWD34551.00 1750 180 180  
    CDPSWD35451.00 1750 90 90  
Total Records: 16 Page  of 2 NEXT >> 
DC MOTORS POWER SEARCH
Family Type Horsepower

ex: 1.25 OR 1.25-2.5
RPM Armature Voltage Enclosure