AC Motors | Pump |

1400-1800 RPM

Total Records: 247 Page  of 17 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VJMM3154T1.5 1800 208-230/460 ODTF 145JM 
  VHECP4115T50 1800 230/460 TEFC 326HP 
  VHECP4314T60 1800 230/460 TEFC 364HP 
  VHECP4316T75 1800 230/460 TEFC 365HP 
  VHM2513T15 1800 208-230/460 OPEN 254HP 
  VL1318A1800 115/230 OPEN 56C 
  WCL1408T1800 115/230 OPEN 184TCZ 
  VHM2515T20 1800 230/460 OPEN 256HP 
  VHM2531T25 1800 230/460 OPEN 284HP 
  VHM2535T30 1800 230/460 OPEN 286HP 
  VHM2539T40 1800 230/460 OPEN 324HP 
  VHM2543T50 1800 230/460 OPEN 326HP 
  VHM3211T1800 208-230/460 ODP 182HP 
  VHM3218T1800 208-230/460 ODP 184HP 
  VHM3311T7.5 1800 208-230/460 ODP 213HP 
Total Records: 247 Page  of 17 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure