AC Motors | General Purpose | 230/460 Volt | TEFC Encl | Three Phase |

901-1200 RPM

Total Records: 39 Page  of 3 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  EM2332T10 1200 230/460 TEFC 256T 
  EM4111T25 1200 230/460 TEFC 324T 
  VM3664T1200 230/460 TEFC 184TC 
  M35571.5 1200 230/460 TEFC 56/56H 
  M35390.5 1200 230/460 TEFC 56 
  VM35310.25 1200 230/460 TEFC 56C 
  VM35350.33 1200 230/460 TEFC 56C 
  VM35390.5 1200 230/460 TEFC 56C 
  VM35571.5 1200 230/460 TEFC 56C 
  VM3557T1.5 1200 230/460 TEFC 145TC 
  VM36071.5 1200 230/460 TEFC 184C 
  M34520.17 1200 230/460 TEFC 48 
  M34550.25 1200 230/460 TEFC 48 
  M35310.25 1200 230/460 TEFC 56 
  M35350.33 1200 230/460 TEFC 56 
Total Records: 39 Page  of 3 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure