AC Motors | General Purpose | 901-1200 RPM | Three Phase |

230/460 Volt

Total Records: 66 Page  of 5 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  EM2332T10 1200 230/460 TEFC 256T 
  EM4111T25 1200 230/460 TEFC 324T 
  CNM35390.5 1200 230/460 TENV 56C 
  VM31090.5 1200 230/460 OPEN 56C 
  VM3664T1200 230/460 TEFC 184TC 
  NM35390.5 1200 230/460 TENV 56 
  VM3159T1.5 1200 230/460 OPEN 145TC 
  M35571.5 1200 230/460 TEFC 56/56H 
  EM3305T1200 230/460 OPSB 213T 
  EM3309T1200 230/460 OPSB 215T 
  M35390.5 1200 230/460 TEFC 56 
  M31591.5 1200 230/460 OPEN 56/56H 
  VM35310.25 1200 230/460 TEFC 56C 
  VM35350.33 1200 230/460 TEFC 56C 
  VM35390.5 1200 230/460 TEFC 56C 
Total Records: 66 Page  of 5 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure