AC Motors | Explosion Proof | XPFC Encl | 115/230 Volt |

Single Phase

Total Records: 33 Page  of 3 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VL5002A0.33 1200 115/230 XPFC 56C 
  VL5005A0.5 1200 115/230 XPFC 56C 
  L5002A0.33 1200 115/230 XPFC 56 
  L5005A0.5 1200 115/230 XPFC 56 
  L50220.75 1200 115/230 XPFC 56 
  L5023A1800 115/230 XPFC 56 
  L5027T1800 115/230 XPFC 182T 
  L5007A0.75 1800 115/230 XPFC 56 
  L50131.5 1800 115/230 XPFC 184 
  L50181800 115/230 XPFC 215 
  CL50181800 115/230 XPFC 215C 
  CL5023A1800 115/230 XPFC 56C 
  CL5027T1800 115/230 XPFC 182TC 
  CL50131.5 1800 115/230 XPFC 184C 
  CL5007A0.75 1800 115/230 XPFC 56C 
Total Records: 33 Page  of 3 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure