AC Motors | All Families | 230/460 Volt | 2800-3600 RPM |

Three Phase

Total Records: 306 Page  of 21 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VHECP4313T75 3600 230/460 TEFC 365HP 
  VHM2514T20 3600 230/460 OPEN 254HP 
  ASM751010 3600 230/460 TEFC  
  VM80123600 230/460 TEFC 56C 
  VHM2516T25 3600 230/460 OPEN 256HP 
  VHM2534T30 3600 230/460 OPEN 284HP 
  VHM2538T40 3600 230/460 OPEN 286HP 
  VM31070.5 3600 230/460 OPEN 56C 
  VM31110.75 3600 230/460 OPEN 56C 
  MVM3545C0.75 3600 230/460 TEFC D80C 
  MVM3545D0.75 3600 230/460 TEFC D80D 
  M35410.75 3600 230/460 TEFC 56 
  KNM3457/350.33 3600 230/460 TENV 56C 
  VNM35370.5 3600 230/460 TENV 56C 
  VNM35410.75 3600 230/460 TENV 56C 
Total Records: 306 Page  of 21 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure