AC Motors | All Families | Three Phase | 901-1200 RPM | 208-230/460 Volt |

OPEN Encl

Total Records: 12
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VM31530.75 1200 208-230/460 OPEN 56C 
  VM3153T0.75 1200 208-230/460 OPEN 143TC 
  VM3156T1200 208-230/460 OPEN 145TC 
  CFM3036A0.5 1200 208-230/460 OPEN 48YZ 
  CFM3046A0.75 1200 208-230/460 OPEN 48YZ 
  CFM3136A0.5 1200 208-230/460 OPEN 56YZ 
  CFM3146A0.75 1200 208-230/460 OPEN 56YZ 
  CFM3156A1200 208-230/460 OPEN 56YZ 
  CFM3166A1.5 1200 208-230/460 OPEN 56YZ 
  M31530.75 1200 208-230/460 OPEN 56 
  M3153T0.75 1200 208-230/460 OPEN 143T 
  M31561200 208-230/460 OPEN 56/56H 
Total Records: 12