AC Motors | All Families | XPFC Encl | 1400-1800 RPM |

115/230 Volt

Total Records: 16 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  L5007A-C0.75 1800 115/230 XPFC 56 
  CL5007-I0.75 1800 115/230 XPFC 56C 
  CL5023-I1800 115/230 XPFC 56C 
  VL5007A0.75 1800 115/230 XPFC 56C 
  VL5023A1800 115/230 XPFC 56C 
  VL5024A1.5 1800 115/230 XPFC 56C 
  CL5007A0.75 1800 115/230 XPFC 56C 
  L5007A0.75 1800 115/230 XPFC 56 
  L50131.5 1800 115/230 XPFC 184 
  L50181800 115/230 XPFC 215 
  L5023A1800 115/230 XPFC 56 
  L5027T1800 115/230 XPFC 182T 
  CL50181800 115/230 XPFC 215C 
  CL5023A1800 115/230 XPFC 56C 
  CL5027T1800 115/230 XPFC 182TC 
Total Records: 16 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure