AC Motors | 50 Hertz | Single Phase | 110/220 Volt | 1400-1800 RPM |

OPEN Encl

Total Records: 8
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  L1304-500.5 1500 110/220 OPEN 56 
  L1307-500.75 1500 110/220 OPEN 56 
  L1405T-501500 110/220 OPEN 182T 
  L1408T-501500 110/220 OPEN 184T 
  L1318-501500 110/220 OPEN 56 
  L1206-500.33 1500 110/220 OPEN 48 
  L1319-501.5 1500 110/220 OPEN 56 
  L1209-500.5 1500 110/220 OPEN 48 
Total Records: 8