AC Motors | Pump | 2800-3600 RPM | 115/230 Volt | 56J |

Single Phase

Total Records: 21 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  JL3405A0.33 3600 115/230 TEFC 56J 
  JL1205A0.33 3600 115/230 OPEN 56J 
  CJL1205A0.33 3600 115/230 OPEN 56J 
  CJL1303A0.5 3600 115/230 OPEN 56J 
  JL5003A0.5 3600 115/230 XPFC 56J 
  JL1303A0.5 3600 115/230 OPEN 56J 
  JL3503A0.5 3600 115/230 TEFC 56J 
  JL3506A0.75 3600 115/230 TEFC 56J 
  JL1306A0.75 3600 115/230 OPEN 56J 
  JL5006A0.75 3600 115/230 XPFC 56J 
  CJL1306A0.75 3600 115/230 OPEN 56J 
  JL5009A3600 115/230 XPFC 56J 
  CJL1309A3600 115/230 OPEN 56J 
  JL1309A3600 115/230 OPEN 56J 
  JL3509A3600 115/230 TEFC 56J 
Total Records: 21 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure