AC Motors | HVAC | 208-230/460 Volt |

1400-1800 RPM

Total Records: 59 Page  of 4 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  AOM35380.5 1800 208-230/460 TEAO 56 
  AOM35420.75 1800 208-230/460 TEAO 56 
  RM31120.75 1800 208-230/460 OPEN 56 
  EHFM3116T1800 208-230/460 OPSB 143T 
  AOM3546T1800 208-230/460 TEAO 143T 
  RM3116A1800 208-230/460 OPEN 56/56H 
  EHM3116T1800 208-230/460 OPSB 143T 
  EM3546T-G1800 208-230/460 TEFC 143T 
  EM3116T-G1800 208-230/460 OPEN 143T 
  EHM3154T1.5 1800 208-230/460 OPSB 145T 
  RM31541.5 1800 208-230/460 OPEN 56H 
  RM3154A1.5 1800 208-230/460 OPEN 56H 
  AOM3554T1.5 1800 208-230/460 TEAO 145T 
  EHFM3154T1.5 1800 208-230/460 OPSB 145T 
  EHM3157T1800 208-230/460 OPSB 145T 
Total Records: 59 Page  of 4 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure