AC Motors | General Purpose |

230/460 Volt

Total Records: 332 Page  of 23 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M33530.13 1800 230/460 TEFC 42 
  M33550.17 1800 230/460 TEFC 42 
  M34520.17 1200 230/460 TEFC 48 
  M34540.25 1800 230/460 TEFC 48 
  M34550.25 1200 230/460 TEFC 48 
  VM35310.25 1200 230/460 TEFC 56C 
  CNM3454/350.25 1800 230/460 TENV 56C 
  KENM34540.25 1800 230/460 TENV 56C 
  NM34540.25 1800 230/460 TENV 48 
  M35310.25 1200 230/460 TEFC 56 
  M35320.25 900 230/460 TEFC 56 
  M30030.25 1800 230/460 OPEN 48 
  M30040.25 1200 230/460 OPEN 48 
  M31010.25 1200 230/460 OPEN 56 
  KM30030.25 1800 230/460 OPEN 56C 
Total Records: 332 Page  of 23 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure