AC Motors | General Purpose | Three Phase | 230/460 Volt | OPEN Encl |

1400-1800 RPM

Total Records: 49 Page  of 4 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M30030.25 1800 230/460 OPEN 48 
  KM30030.25 1800 230/460 OPEN 56C 
  CM31040.33 1800 230/460 OPEN 56C 
  M31040.33 1800 230/460 OPEN 56 
  M30070.33 1800 230/460 OPEN 48 
  VM31040.33 1800 230/460 OPEN 56C 
  VM31080.5 1800 230/460 OPEN 56C 
  M30100.5 1800 230/460 OPEN 48 
  M31080.5 1800 230/460 OPEN 56 
  M3108A0.5 1800 230/460 OPEN 56 
  CM31080.5 1800 230/460 OPEN 56C 
  M3112A0.75 1800 230/460 OPEN 56 
  CEM3116T1800 230/460 OPEN 143TC 
  CEM3154T1.5 1800 230/460 OPEN 145TC 
  CEM3157T1800 230/460 OPEN 145TC 
Total Records: 49 Page  of 4 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure