AC Motors | General Purpose |

56

Total Records: 51 Page  of 4 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M35310.25 1200 230/460 TEFC 56 
  M35320.25 900 230/460 TEFC 56 
  M31010.25 1200 230/460 OPEN 56 
  NM3454/350.25 1800 230/460 TENV 56 
  M31040.33 1800 230/460 OPEN 56 
  M31050.33 1200 230/460 OPEN 56 
  M35340.33 1800 230/460 TEFC 56 
  M35350.33 1200 230/460 TEFC 56 
  M35360.33 900 230/460 TEFC 56 
  NM35340.33 1800 230/460 TENV 56 
  EM35380.5 1800 230/460 TEFC 56 
  M3538/350.5 1800 230/460 TEFC 56 
  M35380.5 1800 230/460 TEFC 56 
  M35390.5 1200 230/460 TEFC 56 
  M35370.5 3600 230/460 TEFC 56 
Total Records: 51 Page  of 4 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure