AC Motors | General Purpose | OPEN Encl | Three Phase | 230/460 Volt |

2800-3600 RPM

Total Records: 19 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M30060.33 3600 230/460 OPEN 48 
  KM30060.33 3600 230/460 OPEN 56C 
  M30090.5 3600 230/460 OPEN 48 
  M31070.5 3600 230/460 OPEN 56 
  VM31070.5 3600 230/460 OPEN 56C 
  CM31070.5 3600 230/460 OPEN 56C 
  VM31110.75 3600 230/460 OPEN 56C 
  M31110.75 3600 230/460 OPEN 56 
  M30120.75 3600 230/460 OPEN 48 
  VM31153600 230/460 OPEN 56C 
  M31153600 230/460 OPEN 56 
  CEM3158T3600 230/460 OPEN 145TC 
  CEM3219T7.5 3600 230/460 OPEN 184TC 
  CEM3312T10 3600 230/460 OPEN 213TC 
  CEM3314T15 3600 230/460 OPEN 215TC 
Total Records: 19 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure