AC Motors | Pump | 230/460 Volt | 2800-3600 RPM |

OPEN Encl

Total Records: 17 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VHM2514T20 3600 230/460 OPEN 254HP 
  VHM2516T25 3600 230/460 OPEN 256HP 
  VHM2534T30 3600 230/460 OPEN 284HP 
  VHM2538T40 3600 230/460 OPEN 286HP 
  JM31153600 230/460 OPEN 56J 
  JM31070.5 3600 230/460 OPEN 56J 
  JM31201.5 3600 230/460 OPEN 56J 
  JM31553600 230/460 OPEN 56J 
  JM30060.33 3600 230/460 OPEN 56J 
  JSM31070.5 3600 230/460 OPEN 56YZ 
  JSM31153600 230/460 OPEN 56YZ 
  JSM31201.5 3600 230/460 OPEN 56YZ 
  JSM31553600 230/460 OPEN 56YZ 
  CJM31070.5 3600 230/460 OPEN 56J 
  CJM31153600 230/460 OPEN 56J 
Total Records: 17 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure