AC Motors | General Purpose | 230/460 Volt | TEFC Encl | Three Phase |

2800-3600 RPM

Total Records: 54 Page  of 4 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M35410.75 3600 230/460 TEFC 56 
  VM4107T25 3600 230/460 TEFC 284TSC 
  VM35453600 230/460 TEFC 56C 
  EM2394T15 3600 230/460 TEFC 254T 
  M35453600 230/460 TEFC 56 
  VM35370.5 3600 230/460 TEFC 56C 
  VM35410.75 3600 230/460 TEFC 56C 
  M34600.5 3600 230/460 TEFC 48 
  M410620 3600 230/460 TEFC 286U 
  M410725 3600 230/460 TEFC 324U 
  CEM3769T7.5 3600 230/460 TEFC 213TC 
  M34630.75 3600 230/460 TEFC 48 
  M35370.5 3600 230/460 TEFC 56 
  VEM35453600 230/460 TEFC 56C 
  CEM3610T3600 230/460 TEFC 182TC 
Total Records: 54 Page  of 4 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure