AC Motors | All Families |

TEAO Encl

Total Records: 143 Page  of 10 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CHC3413A0.25 1800 115/230 TEAO 48Z 
  CHC3414A0.25 1200 115/230 TEAO 48Z 
  CHC3416A0.33 1800 115/230 TEAO 48Z 
  CHC3417A0.33 1200 115/230 TEAO 48Z 
  UCCE13013 3600 230 TEAO 215Z 
  UCCE3453600 230 TEAO 184Z 
  UCCE5703600 230 TEAO 184TZ 
  UCCE75107.5 3600 230 TEAO 215Z 
  UCCE7597.5 3600 230 TEAO 184TZ 
  AFL3520A0.75 3600 115/230 TEAO 56Z 
  AFL3521A3600 115/230 TEAO 56 
  AFL3522A1.5 3600 115/230 TEAO 143TZ 
  AFL3523A3600 115/230 TEAO 143TZ 
  AFL3524A3600 230 TEAO 145TZ 
  AFL3525A1.5 3600 115/230 TEAO 56 
Total Records: 143 Page  of 10 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure